
Small single-stage compressors with swept volumes of 100–270 m3/h
Number of cylinders 6 - Swept volume at max. 1500 rpm 146 m3/h - Swept volume at max. 1800 rpm 175 m3/h

Number of cylinders6
Swept volume at max. 1500 rpm146 m3/h
Swept volume at max. 1800 rpm175 m3/h
Normal capacities at 1500 rpm | R717 | Single/high stage | -10/+35°C78 kW
Normal capacities at 1500 rpm | R717 | Single/high stage | 0/+40°C120 kW
Normal capacities at 1800 rpm | R717 | Single/high stage| -10/+35°C93 kW
Normal capacities at 1800 rpm | R717 | Single/high stage | 0/+40°C144 kW
Sound pressure level at 1500 rpm71 dB(A)
Sound pressure level at 1800 rpm73 dB(A)
Net Weight: 780kg
Product Dimension:Width 1150 mmLength2200 mmHeight1100 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |