
Small single-stage compressors with swept volumes of 100–270 m3/h
Number of cylinders 8 - Swept volume at max. 1500 rpm 194 m3/h - Swept volume at max. 1800 rpm 233 m3/h

Number of cylinders8
Swept volume at max. 1500 rpm194 m3/h
Swept volume at max. 1800 rpm233 m3/h
Normal capacities at 1500 rpm | R717 | Single/high stage | -10/+35°C104 kW
Normal capacities at 1500 rpm | R717 | Single/high stage | 0/+40°C160 kW
Normal capacities at 1800 rpm | R717 | Single/high stage| -10/+35°C125 kW
Normal capacities at 1800 rpm | R717 | Single/high stage | 0/+40°C192 kW
Sound pressure level at 1500 rpm72 dB(A)
Sound pressure level at 1800 rpm74 dB(A)
Net Weight: 960kg
Product Dimension:Width 1200 mmLength2250 mmHeight1100 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |