
Small single-stage compressors with swept volumes of 100–270 m3/h
Number of cylinders 4 - Swept volume at max. 1500 rpm 114 m3/h - Swept volume at max. 1800 rpm 136 m3/h

Number of cylinders4
Swept volume at max. 1500 rpm114 m3/h
Swept volume at max. 1800 rpm136 m3/h
Normal capacities at 1500 rpm | R717 | Single/high stage | -10/+35°C61 kW
Normal capacities at 1500 rpm | R717 | Single/high stage | 0/+40°C94 kW
Normal capacities at 1800 rpm | R717 | Single/high stage| -10/+35°C73 kW
Normal capacities at 1800 rpm | R717 | Single/high stage | 0/+40°C113 kW
Sound pressure level at 1500 rpm70 dB(A)
Sound pressure level at 1800 rpm73 dB(A)
Net Weight: 680kg
Product Dimension:Width 1050 mmLength2150 mmHeight1100 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |