Image Not Available

High-pressure hybrids of CMO and SMC reciprocating compressors, with swept volumes of 100–1100 m3/h



The blocks of the compressor units in the HPO/HPC/HPX range are cast in high-strength ductile iron, making them particularly strong and capable of operating under exceptionally high pressures.

This results in condensing temperatures of up to 90 °C, and makes HPX and HPO/HPC compressors ideal for use in conjunction with heat pumps and hot water applications, and as an extra “supercharge” stage in traditional ammonia plants. The renowned SABROE® high-pressure compressors are ideal for use with either ammonia or CO2 as refrigerant.

SABROE high-pressure compressors provide exceptional reliability and big savings on operating costs, because they are based on the high-volume CMO and SMC compressors, and they share the majority of castings and parts.

HPC 108 S

0% off

Number of cylinders 8 - Swept volume at max. 1500 rpm 452 m3/h - Swept volume at max. 1800 rpm 543 m3/h

Features

  • High coefficient of performance (COP), with excellent performance under partload conditions
  • Variable-speed drive (optional) provides stepless capacity control over the entire operating range
  • Provides exceptionally high condensing temperatures – up to 90 °C
  • Designed for easy service access, and repairs can be undertaken in situ, without removing the compressor
  • Special oil separator design based on coalescer technology

Number of cylinders8

Swept volume at 1500 rpm452 m3/h

Swept volume at 1800 rpm543 m3/h

Nominal capacities at 1800 rpm - Heating - R717
+35/+73°C
+35/+90°C

1569
NA kW

Nominal capacities at 1800 rpm - Cooling - R717 - 0/+55°C396 kW

Nominal capacities at 1800 rpm - Cooling - R744 - -50/-10°C428 at 1500 rpm kW

Nominal capacities at 1800 rpm - Defrosting - R744
-15/+8°C
-40/+10°C
NA kW

Sound pressure level at 1800 rpm85 dBA

Product Dimension:Width 1486 mmLength2311 mmHeight1247 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
HPO/HPC/HPX compressors
EN 01 2021

0%