Image Not Available

Large single-stage compressors with swept volumes of 200–1350 m3/h



SABROE SMC compressors are world-renowned for their exceptional reliability, making them an economical, low-maintenance solution for heavy-duty refrigeration, using all common refrigerants.

SABROE SMC compressors are world-renowned for their exceptional reliability, making them an economical, low-maintenance solution for heavy-duty refrigeration, using all common refrigerants.

Range:

Fifteen different models are available to provide swept volumes of between 226 and 1357 m3/h.

SMC 112 S

0% off

Number of cylinders 12 - Swept volume at max. 1500 rpm 679 m3/h - Swept volume at max. 1800 rpm 814 m3/h

Features

  • High coefficient of performance (COP), with excellent part-load characteristics.
  • Excellent accessibility and few requirements for spare parts.
  • Any necessary repairs can normally be undertaken without having to remove the compressor.
  • Chromium piston rings, gas-dampened discharge valves and hardened cylinder liner surfaces.
  • Spring-loaded safety heads, balanced refrigeranttight shaft seal, asbestos-free gaskets and an internal bypass valve to prevent excessive pressure.

Number of cylinders12

Swept volume at max. 1500 rpm679 m3/h

Swept volume at max. 1800 rpm814 m3/h

Nominal capacities at 1500 rpm - R717 - Single/high stage
-10/+35°C
0/+40°C

382
586 kW

Nominal capacities at 1500 rpm - R717 - Booster- -40/-10°C106 kW

Nominal capacities at 1800 rpm - R717 - Single/high stage
-10/+35°C
0/+40°C

459
703 kW

Nominal capacities at 1800 rpm - R717 - Booster- -40/-10°C127 kW

Sound pressure level at 1500 rpm83 dB(A)

Sound pressure level at 1800 rpm85 dB(A)

Product Dimension:Width 1475 mmLength3279 mmHeight1448 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
SMC compressors
EN 01 2021

0%