Image Not Available

Screw Compressors

SABflex

Screw compressors

Small screw compressor units with swept volumes of 160–950 m3/h



SABROE SABflex screw compressors are specially designed for installations where the requirements for refrigeration capacity vary over time. These smaller-size units are optimized to ensure exceptional part-load performance as well as the best possible energy efficiency.

Everything about these units is configured for use with variable-speed drive (VSD), doing away with the traditional capacity slider and ensuring skip-free performance across the entire 1,000–6,000 rpm capacity range.

The VSD drive can be mounted on the unit, or separately in an appropriate switchboard room.

Range:

SABflex units are available to provide swept volumes of 160–950 m3//h at 6000 rpm using a high-speed motor, or 160–570 m3/h at 3600 rpm using a standard motor.

Features

  • Stepless, skip-free capacity control ensures that output always matches requirements
  • Consistently high performance at both full and part load
  • Uncomplicated design with fewer moving parts and very low vibration
  • Supports Condition Based Service (CBS) schedules and the Sabroe Block Swap Concept
  • Standardised electrical panel and drive line, factory tested prior to delivery

Product List2 items

Product CodeSwept volumeNominal capacities R717 High Stage -10/+35°CSound pressure levelAvailable
570 m3/h4793 kW81 dB(A)
950 m3/h592 kW85 dB(A)

0%