
IRC Controllers are microprocessor-based programmable controllers designed to control terminal units such as fan coils, heatpumps and chilled beams. Controllers can be used as standalone or integrated to a LonWorks® or BACnet® network. Controllers can also be extended with light and sunblind modules and work with a wide range of room sensors that could include CO2 sensing and motion detection to allow the system to adjust to actual operating conditions and to increase energy savings. They also include wireless capability to connect remotely room sensors.
Integrated Room Controller
16-Point LonWorks Terminal Unit Controller, 110 - 240 VAC with 2 Universal Inputs, 1 Sensor Input, 3 Digital Inputs, 4 Analogue Outputs, 2 Triacs, 4 Relays, Subnet Bus, Wireless Port

Description16-Point LON Terminal Unit Controller
Inputs2 UI + 1 SI + 3 DI
Outputs4 AO + 2 triacs + 4 RO
Power Supply110-240 V AC
Subnet BusYes
Wireless PortYes
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| IRJ4005-3 | RJ45 cable 50cm | |||
| IRJ4010-3 | RJ45 cable 1m | |||
| IRJ4050-3 | RJ45 cable 5m | |||
| IRJ4100-3 | RJ45 cable 10m | |||
| IRJ4150-3 | RJ45 cable 15m | |||
| IRK1000-3 | Strain Relief-Terminal cover |