
Models in the IRL and IRS series feature expansion modules of the IRC controller that enables smart cross-management of HVAC, lighting, and shades/sunblinds as a whole, creating a unique smart room control solution.
Light and Sunblind Modules
Lighting dimming module, 4 outputs, 4 digital inputs, 0 - 240 VAC power supply and light outputs (6 A max, total for all outputs), 1 - 10 V dimming command, quick connectors (wieland type)

DescriptionLighting dimming module
Inputs4 DI
Outputs4 AO
Power Supply0-240 VAC
Quick ConnectorsYes
Dimming Command1-10 V
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| IRJ4005-3 | RJ45 cable 50cm | |||
| IRJ4010-3 | RJ45 cable 1m | |||
| IRJ4050-3 | RJ45 cable 5m | |||
| IRJ4100-3 | RJ45 cable 10m | |||
| IRJ4150-3 | RJ45 cable 15m |