
Models in the IMS series feature network multi-sensors that combines a motion detector, a light sensor, a temperature sensor, and an infrared receiver in a single compact device. Models in the RCL series feature remote controls that allow users managing remotely all the comfort parameters of a room: lighting, shade/sunblind, temperature, fan speed and occupancy. Remote controls can be wall-mounted or used as portable device.
Multi-Sensor
Infrared multi sensor, motion sensor, Lux level measure and temperature sensor

DescriptionInfrared multi sensor
MountingCeiling
FeatureMotion-Lux-Temp sensors
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| IMK1000-3 | Subnetwork adaptor | |||
| IRJ4005-3 | RJ45 cable 50cm | |||
| IRJ4010-3 | RJ45 cable 1m | |||
| IRJ4050-3 | RJ45 cable 5m | |||
| IRJ4100-3 | RJ45 cable 10m | |||
| IRJ4150-3 | RJ45 cable 15m |