
INS series feature room multi-sensors (Temp, Rh, CO2) to control the ambient and manage the indoor air quality. IRM series feature room multi-sensors (Temp, Rh, CO2, Motion) with backlit-display and configurable graphic menus that allow occupant to set setpoint, occupancy, fan speed, or any other system parameters. IRU series feature room temperature sensor and an optional dial with colored LED indicators that allow the occupant to set setpoint, occupancy and fan speed.
Room Sensor
Room temperature (NTC 10k) and humidity sensors

DescriptionRoom Sensor
ComfortTemp-Humidity sensors
Other features---
User InterfaceNone
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| IRJ4005-3 | RJ45 cable 50cm | |||
| IRJ4010-3 | RJ45 cable 1m | |||
| IRJ4050-3 | RJ45 cable 5m | |||
| IRJ4100-3 | RJ45 cable 10m | |||
| IRJ4150-3 | RJ45 cable 15m |