
The Mobile Access Portal (MAP) Gateway is a pocket-sized web server that provides a wireless mobile user interface to Smart Equipment Rooftop Units (RTUs).
The mobile user interface can be displayed in the browser of a phone, tablet, or computer.
The MAP Gateway ships from the factory with a base set of features that allow users to access, view, edit, and override key information from all devices connected on a common BACnet Token Passing (TP) field bus. The wireless connection on the MAP Gateway allows users to be up to 31m (100 ft line of sight) away indoors and up to 91 m (300 ft line of sight) away outdoors. The MAP Gateway can also be permanently mounted, powered with an optional separate power supply and connected to an Ethernet access point for use as remote connection to a TP field bus of devices.
MAP Gateways ship from the factory with version 5.0x firmware, MAP Gateway units already in the field with version 3.0x firmware or later can be upgraded to Release 5.0 to provide a complete set of Commissioning and Wiring Validation functions
targeted for use by electricians, commissioning contractors, and technicians.
The Release 5.0 upgrade can be acquired from Johnson Controls internal portal pages or Offering’s Catalog on HVAC Navigator. These updates are complemented by a set of targeted videos that are available using the following link
https://jcpublic.kzoplatform.com/containers/957891534378768109/
Portable MAP Gateway - includes MAP Gateway, RJ-12 cable, protective shell, and lanyard
Portable MAP Gateway - includes MAP Gateway, RJ-12 cable, protective shell, and lanyard

Power Supply12...15 VDC
Communication PortRS485 - BACnet MS/TP
MountingPortable
Power Consumption2.7 VA
Net Weight: 0.1kg
Product Dimension:Width 70 mmLength24.5 mmHeight120 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| MP-STAFBA-0 | Field Bus Adapter - RJ-12 to 4-position Terminal Block Adapter. Used for connecting directly to MS/TP Field Bus | |||
| MP-STAKIT-0 | Stationary Mounting Kit - includes stationary mounting cradle and field bus adapter | |||
| TL-PWRKIT-0D | Universal AC Power Supply Adapter – Used for connecting to Ethernet |