Image Not Available

The Metasys® General Purpose Application Controller (CGM) and VAV Box Controllers (CVMs) are the first models of a new, modernized family of equipment controllers which integrate in the web-based Metasys system. The CGM and CVM controllers are versatile equipment controllers designed to monitor, control, and integrate a wide variety of HVAC and other building equipment. These controllers support BACnet MS/TP and N2 communication protocols, and auto-detect which protocol is connected to it. In MS/TP mode, these equipment controllers are BACnet® network compliant devices. Controllers running in N2 mode can be used to maintain or modernize sites with installed legacy Johnson Controls® controllers.

M4-CVM03050-0P

0% off

VAV Box Controller

8 Input/Output (I/O) points, featuring an integrated potentiometer to provide feedback of the VAV box damper's actual position. It is BTL-listed at Protocol Revision 18.

Features

  • Sleek and modern packaging and styling
  • Standard hardware and software platform
  • High memory capacity and fast processing power
  • Auto-Tuned Control Loops
  • Patented Proportional Adaptive Control (P-Adaptive) and PRAC
  • Standard BACnet protocol
  • Models to support both BACnet MS/TP and N2, with auto-detection of the communications protocols

Inputs3 UI

Outputs3 BO + 2 CO

Supply Voltage24 VAC

Integral DPTYes

Communications BusBACnet MS/TP, N2, or Wireless (using add-on modules)

Power Consumption14 maximum VA

Operating Ambient Conditions0 to 50°C (32 to 122°F)

ProcessorRX64M 32-bit Renesas microcontroller

TerminationsInput/Output: Pluggable Screw Terminal Blocks. FC Bus, SA Bus, and Supply Power: 4-Wire and 2-Wire Pluggable Screw Terminal Blocks. FC and SA Bus Modular Ports: RJ-12 6-Pin Modular Jacks

MountingMounts to damper shaft using single set screw and to duct with single mounting screw.

HousingEnclosure material: ABS and polycarbonate UL94 5VB; Selfextinguishing. Protection Class: IP20 (IEC529)

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
CG General Purpose Application Controller_LIT-1901086
EN 10 2020
CV VAV Box Controllers_LIT-1901087
EN 10 2020
CV European Catalog Page
EN 2021
CG European Catalog Page
EN 2021
CV Series Controller Actuator Feedback_LIT-12013631
EN 10 2020
Metasys CGx, CVx Equipment Controllers_LIT-12013105
EN 10 2020

0%