Image Not Available

The DX FAC Adapter allows physical mounting of the replacement FAC in an existing control panel and avoids the need to terminate the inputs and outputs of the FAC controller

DX-ADPT-FAC3613

0% off

DX FAC Adapter

The DX-ADPT-FAC3613 is used with the MSFAC3613-0 Advanced Application Field Equipment Controller (FAC) and is a functional replacement for the DX-9100-8454 Series Extended Digital Controller.

Features

  • Uses Existing Base of the DX Controller - allows the footprint mounting location of the replacement FAC to remain the same as the existing DX-9100 Series controller. The addition of a new panel to meet the physical requirements of the FAC3613 may also be avoided
  • Field Wiring Terminated to the Base of the DX Controller - requires minimal re-wiring because the base of the DX controller is reused and is not removed from the panel. The DX-FAC-Adapter comes with most terminations pre-wired and ready-to-be-assembled. Test sites determined that this feature alone could save hours of field labor time for each controller upgrade
  • Pre-Wired to the FAC Controller - reduces or eliminates the chance of wire termination errors
  • N2 Compatible - enables field-conversion to N2 from Master-Subordinate/Token-Passing (MS/TP) with the use of the Controller Configuration Tool (CCT). The controller can then be converted back to MS/TP at a future date

Dimensions101.6 x 190.5 x 215.9 mm

ComplianceCE

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
DX-ADPT-FAC3613_LIT 1901135
EN 11 2019
DX-ADPT-FAC3613 Installation Guide_P/N 24-11064-00021
EN 11 2019

0%