
The Metasys Field Equipment Controllers (FEC) are a complete family of BACnet® compatible field controllers and accessories designed with the flexibility to meet a wide range of your HVAC control applications. Built on the ASHRAE standard for building automation system control and communication, these controllers support Johnson Controls commitment to open communication standards and greater control options for you. FAC Series controllers feature an integral real-time clock and support time-based tasks, which enables these field controllers to monitor and control schedules, calendars, alarms and trends. All FEC and FAC controllers feature selectable N2 or BACnet® MS/TP communication protocol, this allows them to be used as functional replacements for legacy N2 controllers.
Field Equipment Controllers
The Advanced Application Field Equipment Controller has 16 Input/Output (I/O) points. It is BTL-listed and certified at Protocol Revision 15 as an Advanced Application Controller and has a real-time clock for scheduling, alarming, and trending.

Inputs4 UI + 6 BI
Outputs2 BO + 2 AO + 2 CO
Supply Voltage24 VAC
Integral DisplayNo
Communications BusRS-485, field selectable between BACnet MS/TP and N2 communications: 3-wire FC Bus between the supervisory controller and field controllers; 4-wire SA Bus between field controller, network sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from field controller) to bus devices.
Power Consumption14 maximum VA
Operating Ambient Conditions0 to 50°C (32 to 122°F); 10 to 90% RH noncondensing; Pollution Degree 2
ProcessorRX631 32-Bit Renesas microcontroller
Memory4 MB flash memory and 1 MB RAM
TerminationsInput/Output: Fixed Screw Terminal Blocks FC Bus, SA Bus and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks. SA Bus Port: RJ-12 6-pin Modular Jacks.
MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
Housing MaterialABS and polycarbonate UL94 5VB; Self-extinguishing.
Housing Protection ClassIP20 (IEC529)
Net Weight: 0.5kg
Product Dimension:Width 164 mmLength48 mmHeight150 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |