
The Metasys Field Equipment Controllers (FEC) are a complete family of BACnet® compatible field controllers and accessories designed with the flexibility to meet a wide range of your HVAC control applications. Built on the ASHRAE standard for building automation system control and communication, these controllers support Johnson Controls commitment to open communication standards and greater control options for you. FAC Series controllers feature an integral real-time clock and support time-based tasks, which enables these field controllers to monitor and control schedules, calendars, alarms and trends. All FEC and FAC controllers feature selectable N2 or BACnet® MS/TP communication protocol, this allows them to be used as functional replacements for legacy N2 controllers.
26 PT FAC, MSTP

Inputs8 UI + 6 BI
Outputs6 AO + 6 BO
Supply Voltage24 VAC
Integral DisplayNo
Communication BusRS-485, field selectable between BACnet MS/TP and N2 communications
Power Consumption14 max. VA
Ambient Operating Conditions0 to 50°C (32 to 122°F); 10 to 90% RH noncondensing; Pollution Degree 2
ProcessorRX630 32-Bit Renesas microcontroller
Memory4 MB flash memory and 1 MB RAM
TerminationsInput/Output: Fixed Screw Terminal Blocks FC Bus, SA Bus and Supply Power: 3-wire and 4-wire Pluggable Screw Terminal Blocks. FC Bus and SA Bus Port: RJ-12 6-pin Modular Jacks.
MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
Housing MaterialABS and polycarbonate UL94 5VB self-extinguishing.
Housing Protection ClassIP20 (IEC529)
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |