
The Metasys Field Equipment Controllers (FEC) are a complete family of BACnet® compatible field controllers and accessories designed with the flexibility to meet a wide range of your HVAC control applications. Built on the ASHRAE standard for building automation system control and communication, these controllers support Johnson Controls commitment to open communication standards and greater control options for you. FAC Series controllers feature an integral real-time clock and support time-based tasks, which enables these field controllers to monitor and control schedules, calendars, alarms and trends. All FEC and FAC controllers feature selectable N2 or BACnet® MS/TP communication protocol, this allows them to be used as functional replacements for legacy N2 controllers.
Field Equipment Controllers

Inputs2 UI + 1 BI
Outputs3 BO + 4 CO
Supply Voltage24 VAC
Integral DisplayYes
Communications BusRS-485, field selectable between BACnet MS/TP and N2 communications: 3-wire FC Bus between the supervisory controller and field controllers; 4-wire SA Bus between field controller, network sensors, and other sensor/actuator devices, includes a lead to source 15 VDC supply power (from field controller) to bus devices
Power Consumption20 max. VA
Operating Ambient Conditions0 to 50°C (32 to 122°F); 10 to 90% RH noncondensing
ProcessorH8SX/166xR Renesas® microcontroller
TerminationsScrew Terminals and Screw Terminal Pluggable Blocks
MountingHorizontal on single 35 mm DIN rail mount (preferred), or screw mount on flat surface with three integral mounting clips on controller
HousingEnclosure material: ABS and polycarbonate UL94 5VB; Self-extinguishing, Plenum-rated Protection Class: IP20 (IEC529)
Net Weight: 0.45kg
Product Dimension:Width 195 mmLength250 mmHeight85 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| TL-BRTRP-0 | Portable BACnet/IP to MSTP Router, includes a 1.8M USB cable and a 1.5M Ethernet cable |