
The DIS1710 Local Controller Display is a member of the Metasys® system family of controllers. It is a stand-alone display module installed on the front panel of an enclosure and connected to a Network Control Engine (NCE) or Field Equipment Controller (FEC). The DIS1710 display provides a local user interface into the application running in the field controller. The display allows you to monitor and adjust setpoints, issue commands, change occupancy, and perform many other important tasks.
Local Controller Display for FEC1611, FEC2611 and FAC Models

ApplicationController for use with other controllers without integral displays
Screen TypeLCD display
Power Supply15 V
Power Consumption2 (max) VA
Ambient Operating Temperature0 to 50°C (32 to 122°F)
Ambient Operating Conditions10 to 90% RH, 30°C (86°F) maximum dew point
TerminationsRJ-12 6-pin jack at Service Port (covered by removable cap-plug) SA Bus connection on back of unit
ProcessorRenesas® H8S-2398 16-bit microprocessor
Memory256 KB Flash Memory8 KB Random Access Memory (RAM)
Operating SystemRTOS-H8S
Network and Serial InterfacesCommunication to controller over SA Bus
Graphic Display Resolution240 x 64 pixels with white LED backlighting (adjustable)
HousingPlastic housing material: ABS + polycarbonate; Protection: IP20 (IEC60529)
MountingMount to the outside of the enclosure 70.5 x 216.5 mm (2.78 x 8.525 in.)
Net Weight: 0.14kg
Product Dimension:Width 238 mmLength85.9 mmHeight25.8 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |