Image Not Available

VMAs are programmable digital controllers tailored for VAV applications that communicate via the BACnet Master-Slave/Token- Passing (MS/TP) protocol, which can be integrated to any supervisory controller capable of managing N2 Open networks and devices, such as the Network Communication Module (NCM) and Network Automation Engine (NAE).

MS-VMA1656-1

0% off

8PT VAV, BALL VALVE

Features

  • 32-bit microprocessor ensures optimum performance and meets industry specifications.
  • Universal inputs, configurable outputs and Point Expansion modules. Allow multiple signal options to provide input/output flexibility.
  • Standard hardware and software platform.
  • Auto Tuned Control Loops.
  • A state-of-the-art digital non-flow pressure sensor to provide 14-bit resolution with bidirectional flow operation that supports automatic correction for polarity on high- and low-pressure DP tube connections; this pressure sensor eliminates high- and low-pressure connection mistakes.
  • A fast response actuator that drives the damper from full open to full closed (90°) in 60 seconds to reduce commissioning time.
  • Standard BACnet Protocol - BACnet Testing Laboratories™ (BTL) listing provides interoperability with other Building Automation System (BAS).
:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
VMA16, VMA18 and VMA1930 European Catalog Page
EN 2021
MS-VMA Programmable VAV Controllers_LIT-1900764
EN 10 2020
Metasys System Field Equipment Controllers and Related_LIT 12011042
EN 10 2020

0%