Image Not Available

Total Solution for Refrigeration

DS Series

Refrigeration Scroll Compressors, Fixed Speed

Features

  • Rated Output: 1,500W~2,200W
  • Low Height due to Horizontal Type
  • R1270, R448A, R449A, R404A
  • Wide working range for Medium and Low temperature
  • Suitable for self-contained type showcase
  • Suitable for water-loop solution

Products List5 items

Product CodeRated OutputDisplacementPower supply
1,500 W29.1 cm3/rev.Phase: 1 φ ; Voltage: 220-240 V; Frequency: 50 Hz
1,500 W29.1 cm3/rev.Phase: 3 φ ; Voltage: 380-415 V; Frequency: 50 Hz
1,800 W34.0 cm3/rev.Phase: 3 φ ; Voltage: 380-415 V; Frequency: 50 Hz
1,800 W35.7 cm3/rev.Phase: 1 φ ; Voltage: 220-240 V; Frequency: 50 Hz
2,200 W44.0 cm3/rev.Phase: 3 φ ; Voltage: 380-415 V; Frequency: 50 Hz

0%