Image Not Available

DS1834V1

0% off

Refrigeration Scroll Compressor Horizontal

2,5HP Fixed speed 3-phase 380-415V 50Hz

Features

  • Rated Output: 1,500W~2,200W
  • Low Height due to Horizontal Type
  • R1270, R448A, R449A, R404A
  • Wide working range for Medium and Low temperature
  • Suitable for self-contained type showcase
  • Suitable for water-loop solution

Rated Output1,800 W

Displacement34.0 cm3/rev.

Power supplyPhase: 3 φ ; Voltage: 380-415 V; Frequency: 50 Hz

Motor TypeIM

Overload ProtectionInternal protector

Scroll ProfileAlgebraic

OilPOE; Oil charge: 850 cm3

Net Weight: 21.7kg

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Refrigeration Scroll Compressor
EN 03 2020
DS1529S1_DS1836S1_Specification_C-2530
EN 06 2018
DS1529V1_DS1834V1_DS2244V1_Specification_C-2411
EN 02 2015

0%