
Total Solution for Refrigeration
Refrigeration Scroll Compressors, DC inverter / AC inverter / Fixed Speed

| Product Code | Type | Rated Output | Displacement | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AC Inverter | 2,200 W | 47 cm3/rev. | |||||||||||||||||||
| AC Inverter | 2,200 W | 47 cm3/rev. | |||||||||||||||||||
| Fixed Speed | 3,000 W | 64 cm3/rev. | |||||||||||||||||||
| Fixed Speed | 3,000 W | 64 cm3/rev. | |||||||||||||||||||
| DC Inverter | 3,000 W | 64 cm3/rev. | |||||||||||||||||||
| AC Inverter | 3,000 W | 64 cm3/rev. | |||||||||||||||||||
| AC Inverter | 3,000 W | 64 cm3/rev. | |||||||||||||||||||
| Fixed Speed | 3,700 W | 83 cm3/rev. | |||||||||||||||||||
| Fixed Speed | 3,700 W | 83 cm3/rev. | |||||||||||||||||||
| AC Inverter | 3,700 W | 80 cm3/rev. | |||||||||||||||||||
| AC Inverter | 3,700 W | 80 cm3/rev. | |||||||||||||||||||
| Fixed Speed | 4,500 W | 95 cm3/rev. | |||||||||||||||||||
| Fixed Speed | 4,500 W | 95 cm3/rev. | |||||||||||||||||||
| DC Inverter | 4,500 W | 90 cm3/rev. | |||||||||||||||||||
| AC Inverter | 4,500 W | 95 cm3/rev. | |||||||||||||||||||
| AC Inverter | 4,500 W | 95 cm3/rev. |