
Total Solution for Refrigeration
Refrigeration Scroll Compressors, DC Inverter / Fixed Speed

| Product Code | Type | Rated Output | Displacement | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Fixed speed | 1,100 W | 20.1 cm3/rev. | |||||||||||||||||||
| Fixed speed | 1,100 W | 20.1 cm3/rev. | |||||||||||||||||||
| DC inverter | 1,250 W | 15.9 cm3/rev. | |||||||||||||||||||
| DC inverter | 1,500 W | 20.1 cm3/rev. | |||||||||||||||||||
| Fixed speed | 400 W | 8.4 cm3/rev. | |||||||||||||||||||
| Fixed speed | 600 W | 12.5 cm3/rev. | |||||||||||||||||||
| Fixed speed | 750 W | 15.9 cm3/rev. | |||||||||||||||||||
| Fixed speed | 750 W | 15.9 cm3/rev. | |||||||||||||||||||
| DC inverter | 770 W | 9.8 cm3/rev. |