Image Not Available

ZS7516S1

0% off

Refrigeration Scroll Compressor Horizontal

1HP Fixed speed 1-phase 220-240V 50Hz

Features

  • Rated Output: 400W~1,500W
  • Low Height due to Horizontal Type
  • R290, R1270, R448A, R449A, R410A, R404A
  • BLDC inverter technology
  • Suitable for self-contained type showcase
  • Suitable for water-loop solution

TypeFixed speed

Rated Output750 W

Displacement15.9 cm3/rev.

Power SupplyPhase: 1 φ ; Voltage: 220-240 V; Frequency: 50 Hz

Motor TypeCSR

Overload ProtectionInternal protector

Scroll ProfileInvolute

OilPOE; Oil charge: 550 cm3

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Refrigeration Scroll Compressor
EN 03 2020
ZS7798D1_ZS1216D1_ZS1520D1_Specification_C-2661
EN 03 2020
ZS7516S3_ZS1120S3_Specification_C-2576
EN 10 2019
ZS4084S1_ZS6013S1_ZS7516S1_ZS1120S1_Specification_C-2529
EN 06 2018

0%