
Compatible with 1 ~ or 3 ~ EC Motors
Direct-mount pressure actuated for EC motors
The direct mount pressure actuated condenser fan speed controllers are designed for speed variation of electronically commutated (EC) motors. Head pressure control of a refrigeration system, through speed variation of the fan on an air-cooled condenser, results in optimum performance throughout the year. The controllers can be used in non-corrosive refrigerant systems.

| Product Code | Range | Element Style | Setting | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 8 to 25 bar | 47 | 16 bar | |||||||||||||||||||
| 8 to 25 bar | 47 | 16 bar | |||||||||||||||||||
| 22 to 42 bar | 47 | 26 bar | |||||||||||||||||||
| 5 to 15 bar | 47 | 6 bar | |||||||||||||||||||
| 5 to 15 bar | 47 | 6 bar | |||||||||||||||||||
| 8 to 25 bar | 28 | 19 bar |