Image Not Available

The F261 series flow switches respond to fluid flow in lines carrying water, ethylene glycol, or other nonhazardous fluids. These models also work in applications with swimming pool water and lubricating oils.

F261MAH-V01C

0% off

Flow switch for liquid

Features

  • Type 3R (NEMA) or Type 4 (NEMA) enclosure
  • Viton® diaphragms
  • Low-flow operation on low-flow models
  • Maximum Fluid Pressure of 290 psig (20 bar)
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substance of Very High Concern included in the Candidate list: Cadmium oxide

EnclosureType 4 (NEMA) / IP67

Range0,15 - 46 dm³/s

Additional Features4 paddles, 1", 2", 3" and 6" St.St. AISI 301

Connection Spec. 11 in. 11-1/2 NPT

Connection Spec. 2

Max fluid pressure290 psi (20 Bar)

Max fluid temp.120 °C

Min. liquid temp.-30 °C

Max. ambient temp.55 °C

Min. ambient temp.-40 °C

Product Dimension:Width 70 mmLength119 mmHeight102 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
F261 European Catalog Page
EN 2021
F261 Product Bulletin LIT-12011987
EN 11 2020
F261 Installation Sheet
EN 04 2015

0%