Image Not Available

The F61 liquid flow switches can be used in liquid lines carrying water, sea water, swimming pool water, ethylene glycol or other liquids not harmful to the specified materials. The switches have SPDT contacts and can be wired to energise one device and de-energise another when liquid flow either exceeds or drops below the set flow rate. Pipe insert models and the T-body types for low-flow applications are available.

F61SB-9100

0% off

Flow Switches for Liquid IP43

Features

  • T-body and Pipe-insert types available
  • Polycarbonate IP43 enclosure
  • Vapour tight IP67 enclosure
  • Stainless steel Pipe-insert type
  • Large wiring space
  • Range screw easy accessible.
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substance of Very High Concern included in the Candidate list: Cadmium oxide

Range0,15 - 46 dm³/s

ConnectionR1” DIN2999 (ISO R7)

EnclosureIP43

Switch actionSPDT contacts, 15(8) Amp 230 V~

Additional Features4 paddles 1", 2", 3", 6" st. st. AISI 301

Max liquid pressure20 bar

Max. liquid temp.120 °C

Min. liquid temp.0 °C

Max. ambient temp.55 °C

Min. ambient temp.10-95 %

Min. ambient temp.10-95 %

Net Weight: 0.6kg

Product Dimension:Width 130 mmLength175 mmHeight70 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
F61 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
F61 Product Bulletin
EN 07 2018
F61 Installation Sheet
EN 07 2018

0%