
Pressure actuated watervalve
Water regulating valves for high pressure refrigerants
The V246 Series 2-way and 3-Way Pressure-Actuated Water-Regulating Valves for High-Pressure Refrigerants regulate water flow and control refrigerant head pressure in systems with single or multiple watercooled condensers. These valves have an adjustable opening point in a refrigerant pressure range of 200 to 400 psig (13.8 to 27.6 bar). These Series valves are designed specifically for condensing units cooled either by atmospheric or forced draft cooling towers. They are used on single or multiple condenser hook-ups to the tower to provide the most economical and efficient use of the tower. V246 valves may be used with standard non-corrosive or ammonia refrigerants. For applications where the coolant may be corrosive to the internal parts, maritime models are available, which have nickel copper (Monel®) internal parts.

| Product Code | Construction | Valve Size and Connection | Element style | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Direct Acting, Commercial | 3/8 in. BSPP Screw, ISO 228 | Style 5 | |||||||||||||||||||
| Direct Acting, Commercial | 1/2 in. BSPP Screw, ISO 228 | Style 5 | |||||||||||||||||||
| Direct Acting, Commercial | 3/4 in. BSPP Screw, ISO 228 | Style 5 | |||||||||||||||||||
| Direct Acting, Maritime | 1 in. BSPP Screw, ISO 228 | Style 5 | |||||||||||||||||||
| Direct Acting, Commercial | 1-1/4 in. BSPT Screw, ISO 7 | Style 5 | |||||||||||||||||||
| Direct Acting, Commercial | 1-1/2 in. Flange, DIN2533 | Style 5 | |||||||||||||||||||
| Direct Acting, Maritime | 3/8 in. BSPP Screw, ISO 228 | Style 5 | |||||||||||||||||||
| Direct Acting, Maritime | 3/4 in. BSPP Screw, ISO 228 | Style 5 | |||||||||||||||||||
| Direct Acting, Maritime | 1 in. BSPT Screw, ISO 228 | Style 5 | |||||||||||||||||||
| Direct Acting, Maritime | 1-1/4 in. BSPT Screw, ISO 228 | Style 5 | |||||||||||||||||||
| Direct Acting, Maritime | 1-1/2 in. Flange, DIN86021 | Style 5 |