Image Not Available

PENN Connected Refrigeration

Hardware

Hardware

PENN connected uses the latest technology in IoT sensors. The hardware is wireless, G battery powered and uses GSM for connectivity to the cloud. It is easy to install and commission a site on the cloud platform. The hardware comes calibrated to a NIST traceable standard and certified to local standards.

Features

  • Enterprise view
    View all your information in a way that has been customized according to the structure of your enterprise on a regional, national or international level.
  • Alarm management
    View, access, and manage all the alarms in your system. A smart alarm configuration is available with time delays. A mobile application is also offered.
  • Remote access view
    View the system remotely with your mobile device or laptop from anywhere. Access view can be restricted to unit or site depending on permissions.
  • Food Safety reporting
    Download data from the system ensuring you are compliant with local legislation. Data can be downloaded by site or unit and for defined dates.
  • Alarm notifications
    You will receive notification via SMS, email or automated phone call in the event of an alarm. There is an escalation workflow available to meet your process.
  • Data trending view
    For example, alarming temperature readings pointing to a potentially faulty refrigeration device or door openings versus temperature for trends on merchandising alarms.

Products List10 items

Product CodeDescription
Wireless, battery-operated, single-probe internal temperature sensor.
Wireless, battery-operated, dual-probe internal and external temperature sensor with 0.9 m NTC.
Wireless, battery-operated, dual-probe internal and external temperature sensors with 2.8m NTC
Wireless, battery-operated, Humidity and external temperature sensor with 0.9m NTC
Wireless, battery operated, external door sensor with a magnetic contact switch.
Plug-in device that extends the range of a wireless network. For Europe.
Plug-in device that extends the range of a wireless network. For UK.
Ethernet Gateway with EU Adapter
4G GSM Gateway with EU adapater
4G GSM Gateway with UK adapater

0%