| 1,4 to 10 mbar | < 0.5 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 1,4 to 10 mbar | < 0.5 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 1,4 to 10 mbar | < 0.5 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 140 to 1000 Pa | < 0.5 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 140 to 1000 Pa | < 0.5 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 140 to 1000 Pa | < 0.5 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 0,5 to 4 mbar | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 0,5 to 4 mbar | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 0,5 to 4 mbar | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 0,5 to 4 mbar | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 50 to 400 Pa | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 50 to 400 Pa | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 50 to 400 Pa | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 50 to 400 Pa | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 6 to 50 mbar | < 1 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 0,5 to 6 mbar | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 0,5 to 6 mbar | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |
| 0,3 fixed mbar | < 0.3 mbar | SPDT contacts, Contact rating 5(2) A 250 VAC | | | |