
Mechanical Thermostat
Capillary and Space Thermostats, IP30
These thermostats are available with fixed or adjustable differential. The various control ranges cover a broad range of temperature applications with a minimum number of models. On request a built-in high or low limit stop is possible and can be adjusted quickly and easily in the field. All models have a universal way of adjustment. For this purpose a knob and sealing cap are enclosed. All are equiped with IP30 enclosure.

| Product Code | Range | Differential Fixed | Style | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| -5 to +28 °C | 2 K | 1b | |||||||||||||||||||
| 40 to 120 °C | 3.5 K | 1b | |||||||||||||||||||
| -35 to +10 °C | 2.5 K | 1b | |||||||||||||||||||
| 35 to 150 °C | 4 K | 1a | |||||||||||||||||||
| 90 to 290 °C | 5.5 K | 1a | |||||||||||||||||||
| 0 to 10 °C | 2.5 K | 1a | |||||||||||||||||||
| 1 to 60 °C | 1.5 K | 1b | |||||||||||||||||||
| -10 to +14 °C | 2.5 K | 1b | |||||||||||||||||||
| 0 to 10 °C | 1.5 K | 1a | |||||||||||||||||||
| 5 to 32 °C | 0.8 K | 1b | |||||||||||||||||||
| 40 to 120 °C | 3 to 13 K | 2 | |||||||||||||||||||
| 40 to 120 °C | 3 to 13 K | 4H | |||||||||||||||||||
| -35 to +40 °C | 2.8 to 8 K | 1b | |||||||||||||||||||
| -35 to +40 °C | 2.8 to 8 K | 1b | |||||||||||||||||||
| -35 to +10 °C | 2.8 to 11 K | 1b | |||||||||||||||||||
| -5 to +28 °C | 2 to 8 K | 1b | |||||||||||||||||||
| 10 to 95 °C | 3.5 to 14 K | 1a | |||||||||||||||||||
| 1 to 60 °C | 2 to 8.5 K | 1b | |||||||||||||||||||
| 1 to 60 °C | 2 to 8.5 K | 1b | |||||||||||||||||||
| -35 to +10 °C | 6 K | 1b | |||||||||||||||||||
| -5 to +28 °C | 4 K | 1b | |||||||||||||||||||
| -5 to +28 °C | 4 K | 1b | |||||||||||||||||||
| -35 to +10 °C | 6 K | 1b | |||||||||||||||||||
| -5 to +28 °C | 4 K | 1b | |||||||||||||||||||
| -35 to +10 °C | 6 K | 1b |