
Mechanical Thermostat
Capillary and Space Thermostats, IP65
These thermostats are available with fixed or adjustable differential. The various control ranges cover a broad range of temperature applications with a minimum number of models. SPDT contacts are standard on all models.

| Product Code | Range | Differential Adjustment | Style | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| -5 to +5 °C | 2 fixed K | 1a | |||||||||||||||||||
| -5 to +28 °C | 2 fixed K | 1b | |||||||||||||||||||
| -5 to +55 °C | 2.5 fixed K | 2 | |||||||||||||||||||
| 0 to 13 °C | 1.5 fixed K | 1a | |||||||||||||||||||
| -35 to +10 °C | 2.8 to 11 K | 1b | |||||||||||||||||||
| -5 to +28 °C | 2 to 8 K | 1b | |||||||||||||||||||
| -20 to +65 °C | 3.5 to 13 K | 1a | |||||||||||||||||||
| 5 to 50 °C | 2.5 to 11 K | 1b | |||||||||||||||||||
| 40 to 120 °C | 3.5 to 13.5 K | 1a | |||||||||||||||||||
| 1 to 60 °C | 2 to 8.5 K | 1a | |||||||||||||||||||
| -35 to +40 °C | 2.8 to 11 K | 1b | |||||||||||||||||||
| -5 to +25 °C | 2 fixed K | 3 | |||||||||||||||||||
| -5 to +28 °C | 2 to 8 K | 3 | |||||||||||||||||||
| 0 to 43 °C | 2 to 8 K | 3 | |||||||||||||||||||
| -35 to +40 °C | 2.8 to 11 K | 3 |