
Mechanical Thermostat
Rod and tube sensing element
A rod and tube type sensing element actuate the switch contacts. Main contacts (1 - 2) are normally closed, and open when the temperature at the element rises to the dial setpoint. Contacts are re-closed only by operation of the reset lever. The reset lever is “trip-free” and cannot be used to block contacts in a closed position.

| Product Code | Range | Switch 8A Manual Reset | Additional Features | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 0 to 100 °C | SPDT Open High | Visible scale, Knob adjustment, NEMA 1 enclosure,with flange for duct mounting |