
Pressure Transducer
Electronic Pressure Transducer
The P499 series is a new global pressure transducer with an excellent price performance ratio. The P499 exceeds the latest industrial CE/UL requirements including surge protection, and is over voltage protected in both positive and reverse polarity. The P499 is designed to produce a linear analogue signal based on the sensed pressure. The pressure port is machined from a solid piece of 17-4PH stainless steel. There are no O-rings or welds that are exposed to the pressure media. This results in a leak proof ,all metal sealed pressure system which withstand more than 10 million pressure cycles without failure.

| Product Code | null | Pressure Connection | Signal Output | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| Packard connector | 1/8 in. 27 NPT External Thread (Style 49) | 4-20 mA | |||||||||||||||||||
| Packard connector | 1/8 in. 27 NPT External Thread (Style 49) | 4-20 mA | |||||||||||||||||||
| Packard connector | 1/8 in. 27 NPT External Thread (Style 49) | 4-20 mA | |||||||||||||||||||
| Packard connector | 1/8 in. 27 NPT External Thread (Style 49) | 4-20 mA | |||||||||||||||||||
| Hirschmann DIN connector | Male | 0.4 to 20 mA | |||||||||||||||||||
| Hirschmann DIN connector | Male | 0.4 to 20 mA | |||||||||||||||||||
| Hirschmann DIN connector | Male | 0.4 to 20 mA | |||||||||||||||||||
| ||||||||||||||||||||||
| 2 meter cable Connections Models | Male | 0.4 to 20 mA | |||||||||||||||||||
| ||||||||||||||||||||||
| 2 meter cable Connections Models | Male | 0.4 to 20 mA | |||||||||||||||||||
| Hirschmann DIN connector | Female | 0.4 to 20 mA | |||||||||||||||||||
| Hirschmann DIN connector | Female | 0.4 to 20 mA | |||||||||||||||||||
| Hirschmann DIN connector | Female | 0.4 to 20 mA | |||||||||||||||||||
| Packard connector | 1/4 in. SAE 45 Flare Internal Thread (7/16-20 UNF) with Depressor (Style 47) | 4-20 mA | |||||||||||||||||||
| Packard connector | 1/4 in. SAE 45 Flare Internal Thread (7/16-20 UNF) with Depressor (Style 47) | 4-20 mA | |||||||||||||||||||
| Packard connector | Female | 0.4 to 20 mA | |||||||||||||||||||
| Packard connector | Female | 0.4 to 20 mA | |||||||||||||||||||
| Packard connector | Female | 0.4 to 20 mA | |||||||||||||||||||
| Packard connector | Female | 0.4 to 20 mA | |||||||||||||||||||
| Packard connector | Female | 0.4 to 20 mA | |||||||||||||||||||
| 2 meter cable Connections Models | Female | 0.4 to 20 mA | |||||||||||||||||||
| 2 meter cable Connections Models | Female | 0.4 to 20 mA | |||||||||||||||||||
| 2 meter cable Connections Models | Female | 0.4 to 20 mA | |||||||||||||||||||
| Packard connector | 1/8 in. 27 NPT External Thread (Style 49) | 0.5 to 4.5 VDC Ratiometric VDC |