
Pressure Transducer
Electronic Pressure Transducers
The P599 Series Electronic Pressure Transducers are compact, economical, rugged, direct-mount pressure transducers designed for use in commercial and industrial refrigeration and air conditioning applications. These transducers provide a proportional analog signal based on the sensed pressure.
The P599 Series Transducers feature environmentally protected electronics with stainless steel construction. The digitally compensated P599 Transducers are highly accurate over a broad temperature range, resisting the effects of wide ambient temperature swings, high humidity, condensation, and icing.

| Product Code | Signal Output Types | Minimum Pressure | Maximum Pressure | |||||||||||||||||||
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| 4 to 20 mA | -1 Bar | 8 Bar | |||||||||||||||||||
| 4 to 20 mA | -1 Bar | 15 Bar | |||||||||||||||||||
| 4 to 20 mA | 0 Bar | 30 Bar | |||||||||||||||||||
| 4 to 20 mA | -1 Bar | 8 Bar | |||||||||||||||||||
| 4 to 20 mA | 0 Bar | 30 Bar | |||||||||||||||||||
| 4 to 20 mA | 0 Bar | 50 Bar | |||||||||||||||||||
| 4 to 20 mA | -1 Bar | 8 Bar | |||||||||||||||||||
| 4 to 20 mA | -1 Bar | 15 Bar | |||||||||||||||||||
| 4 to 20 mA | 0 Bar | 15 Bar | |||||||||||||||||||
| 4 to 20 mA | 0 Bar | 30 Bar | |||||||||||||||||||
| 4 to 20 mA | 0 Bar | 50 Bar | |||||||||||||||||||
| 4 to 20 mA | 0 Bar | 30 Bar | |||||||||||||||||||
| 0.5 to 4.5 VDC Ratiometric | -1 Bar | 8 Bar | |||||||||||||||||||
| 0.5 to 4.5 VDC Ratiometric | 0 Bar | 30 Bar | |||||||||||||||||||
| 0.5 to 4.5 VDC Ratiometric | -1 Bar | 8 Bar | |||||||||||||||||||
| 0.5 to 4.5 VDC Ratiometric | -1 Bar | 15 Bar | |||||||||||||||||||
| 0.5 to 4.5 VDC Ratiometric | 0 Bar | 30 Bar | |||||||||||||||||||
| 0.5 to 4.5 VDC Ratiometric | 0 Bar | 50 Bar | |||||||||||||||||||
| 0.5 to 4.5 VDC Ratiometric | -1 Bar | 59 Bar | |||||||||||||||||||
| 0.5 to 4.5 VDC Ratiometric | -1 Bar | 159 Bar | |||||||||||||||||||
| 0 to 10 VDC | -1 Bar | 8 Bar | |||||||||||||||||||
| 0 to 10 VDC | -1 Bar | 8 Bar | |||||||||||||||||||
| 0 to 10 VDC | -1 Bar | 15 Bar | |||||||||||||||||||
| 0 to 10 VDC | 0 Bar | 30 Bar | |||||||||||||||||||
| 0 to 10 VDC | -1 Bar | 15 Bar |