
The PEAK 18 and PEAK 32 Controllers are configurable controllers that can be switched between MS/TP, Modbus RTU, and N2 Communication protocols real-time through the onboard local display or through the Mobile Access Portal (MAP) Gateway. When the controllers are used as MS/TP devices, they are BACnet® Advanced Application Controllers (B-AACs) with integral RS-485 Master-Slave/Token-Passing (MS/TP) communications.
In order to select and download the application please go to Selector>Verasys Applications
PEAK 18, 240 Volts with Display– 5 UI, 4 BI, 2 BO, 4 RO, and 3 CO
PEAK 18, 240 Volts with Display– 5 UI, 4 BI, 2 BO, 4 RO, and 3 CO

Power Supply240 V
DisplayYes
Points18
UI5
BI4
BO2
RO4
CO3
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| MS-BTCVTCBL-700 | Cable replacement set for the FX-ATV7003-0, Includes One 1.5 m Retractable Cable | |||
| MS-DIS1710-0 | Local Controller Display for FEC1611, FEC2611 and FAC Models | |||
| TL-BRTRP-0 | Portable BACnet/IP to MSTP Router, includes a 1.8M USB cable and a 1.5M Ethernet cable | |||
| TL-MAP1810-0PE | Portable MAP Gateway - includes MAP Gateway, RJ-12 cable, protective shell, and lanyard |