
The Smart Building Hub is the base controller for the Verasys® Building Automation System and provides wired and wireless connections and plug and play configuration between all Smart Equipment layers and controls.
Offering many-to-one, multi-client connectivity, the Smart Building Hub is a web based control system that provides an intuitive user interface to any supported smart equipment and Johnson Controls branded field controllers and thermostats.
The Smart Building Hub has a USB Wi-Fi access point, and allows personnel to use an intuitive, browser-based interface to access advanced features like fault detection, alarms, and point configuration.
The Smart Building Hub can be connected to an Ethernet backbone to enable remote connectivity and additional features like email alarms.
The Smart Building Hub user interface scales to the device you are using. On a computer screen, mobile phone or tablet, the main menus and screens are side by side.
Supported Controllers
The Verasys 4.x control system fully supports smart equipment devices, including the flexible PEAK® and Verasys Application Controller (VAC) series of HVAC/R controllers and a wide variety of configurable terminal unit controllers and thermostats as the Advanced Terminal unit Controller (ATC), TUC03 Plus and TEC36xx series.
European Smart Building Hub
European Smart Building Hub modèle 100 Europe

Power Supply15 VDC
Dimensions128 x 75 x 29.9 mm (Unit in shell)
Operating Conditions0-50 (5-95%) °C (%RH)
Net Weight: 0.1kg
Product Dimension:Width 70 mmLength24.5 mmHeight120 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| MP-STAFBA-0 | Field Bus Adapter - RJ-12 to 4-position Terminal Block Adapter. Used for connecting directly to MS/TP Field Bus | |||
| MP-STAKIT-0 | Stationary Mounting Kit - includes stationary mounting cradle and field bus adapter | |||
| TL-PWRKIT-0D | Universal AC Power Supply Adapter – Used for connecting to Ethernet |