Image Not Available

exacqVision A-Series is a versatile, easy to setup and easy to use surveillance solution, ideal for small businesses or large, expansive enterprises. The recorder is pre-loaded with exacqVision Professional video management system (VMS) software and allows for quick camera setup using EasyConnect. Simply add cameras (up to 64 IP) and use the exacqVision Client to automatically find, connect and begin recording. Along with the free client viewing software, exacqVision offers a free mobile app, giving users the ability to view their video and data on the go. Add the power of tested and certified video analytics, access control, point-of-sale applications and more for enhanced security and business intelligence. All installed on one A-Series NVR, the integrated systems combine to provide a holistic solution that can address any security challenge without taking up additional rack space.

IP04-06T-R2AL-E

0% off

2U A-SERIES IP SERVER, 4 ENTERPRISE IP CAMERA LICENSES, 6TB LINUX

2U A-SERIES IP SERVER, 4 ENTERPRISE IP CAMERA LICENSES, 6TB LINUX

Features

  • Scalable IP Network Video recorder in desktop or Rack variants
  • Maximum up to 64 IP Channels
  • Up to 80 TB Net Storage (Optional RAID 5)
  • exacqVision Professional or Enterprise Edition preloaded
  • OS : Windows 10 or Ubuntu Linux 16.04 pre-installed
  • Up to 550Mbps Video Storage rate (depending OS)
  • 2 x 1 Gbps NIC (optional 4x1Gbps)
  • Redundant Power Supply (optional)
  • 120 Gb SSD for OS
  • Including 4 IP camera licenses

OS / VMS versionLinux / Enterprise

Form FactorRack 2U

Net storage Capacity6 TB

Max # IP Channels64

Operating SystemLinux

VMS VersionexacqVision Enterprise

RaidN/A

# Gb NIC's2

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Video analytics: enabling safer environments and smarter business decisions
EN 06/2018
Exacq Series Family Brochure (EN)
EN 02 2020
exacqVision A-Series
EN 2017
Accessories
Product CodeDescriptionQuantity
5000-50100exacqVision desktop surveillance keypad for Windows and Linux client applications. Includes 10 character numeric entry, 16 user definable buttons, pan/tilt/zoom joystick, left/right arrow wheel. Comes with one year of warranty.
5000-50200External USB input/output module with 8 TTL inputs, 4 TTL outputs, 1 relay output, 1 RS-485. No external power required.
5000-50400exacqVision External USB 1Gb NIC

0%