
exacqVision A-Series is a versatile, easy to setup and easy to use surveillance solution, ideal for small businesses or large, expansive enterprises. The recorder is pre-loaded with exacqVision Professional video management system (VMS) software and allows for quick camera setup using EasyConnect. Simply add cameras (up to 64 IP) and use the exacqVision Client to automatically find, connect and begin recording. Along with the free client viewing software, exacqVision offers a free mobile app, giving users the ability to view their video and data on the go. Add the power of tested and certified video analytics, access control, point-of-sale applications and more for enhanced security and business intelligence. All installed on one A-Series NVR, the integrated systems combine to provide a holistic solution that can address any security challenge without taking up additional rack space.
4U A-SERIES IP SERVER, 4 IP CAMERA LICENSES, 6TB, WINDOWS
4U A-SERIES IP SERVER, 4 IP CAMERA LICENSES, 6TB, WINDOWS

OS / VMS versionWindows / Professional
Form FactorRack 4U
Net storage Capacity6 TB
Max # IP Channels64
Operating SystemWindows
VMS VersionexacqVision Professional
RaidN/A
# Gb NIC's2
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| 5000-40110 | Redundant Switching Power Supply for 4U Rackmount A-series. | |||
| 5000-50100 | exacqVision desktop surveillance keypad for Windows and Linux client applications. Includes 10 character numeric entry, 16 user definable buttons, pan/tilt/zoom joystick, left/right arrow wheel. Comes with one year of warranty. | |||
| 5000-50200 | External USB input/output module with 8 TTL inputs, 4 TTL outputs, 1 relay output, 1 RS-485. No external power required. | |||
| 5000-50400 | exacqVision External USB 1Gb NIC |