
YFCN is a range of Fan Coil Units that continues the YORK® tradition based on high reliability and low noise levels. It is the result of great commitment in terms of energy and resources to offer a more modern product from every point of view: every detail has been carefully studied to guarantee the symmetric feet, the wide valve space (170 mm) and easy access to the filter in all models. Moreover each version has the same internal structure, identical in both horizontal and vertical models, in order to standardise production and guarantee a greater flexibility in distribution and installation. All Johnson Controls fan coils take part to the Eurovent program of fan coil performance certification.
YFCN 530 CD
Fan coil YFCN - Vertical or Horizontal concealed (CD) - 2 pipe system - 3 rows coil - Left hand hydraulic connections

ModelYFCN 530 CD
TypeCD
Cooling Capacity3.64 kW
Net Weight: 19.6kg
Product Dimension:Width 1035 mmLength600 mmHeight260 mm
| Document Type | Language English(EUR) | Last Update Date | Preview | Downloads | Copy Link |
| Product Code | Description | Quantity | ||
|---|---|---|---|---|
| 3021090 | Control | Low temperature cut out NTC for controls TMV-AUT, JWC-TQR, JWC-AU and TM-B | |||
| 3021203 | Control | IR remote control RT03 | |||
| 3021293 | Control | Multifunction wall control up to 60 units PSM-DI | |||
| 6060400 | Condensates | Vertical auxiliary condensate tray VC ACTV | |||
| 6060402 | Condensates | Horizontal auxiliary condensate tray HC ACTH-SX (for HC units with LEFT hydraulic connectons) | |||
| 6060403 | Condensates | Horizontal auxiliary condensate tray HC ACTH-DX (for HC units with RIGHT hydraulic connections) | |||
| 6060420 | Condensates | Condensate drain pipe SCR | |||
| 6066039 | Condensates | Auxiliary condensate collection tray for NC - ACT-NC (not suitable for units with frontal air intake KAF) | |||
| 9060174 | Control | Electromechanical thermostat T2T | |||
| 9060475 | Valve | Kit 3 way valve additional battery size 1-9 not mounted ABVL-JC 1-7 V.220 | |||
| 9060478 | Valve | Kit 2 way valve size 1-5 and additional battery not mounted V2L-JC 1-5 V.220 | |||
| 9060480 | Valve | Semplified valve kit for CD version not fitted - additional battery (all sizes) VSAS-JC G1-9 V.220 | |||
| 9060520 | Control | Automatic speed control with electronic thermostat and centralized S/W - TMO-T-AU | |||
| 9060722 | Mechanical | Straight inlet flange YFCN - 5-6 | |||
| 9060752 | Mechanical | Air outlet grid YFCN - 5-6, YHPL size 2 | |||
| 9066180 | Condensates | Not fitted condensate pump DRPI-C - NC units only (auxiliary condensate collection tray included - horizontal installation only | |||
| 9066296 | Condensates | Not fitted condensate pump DRCV - vertical fcu units (auxiliary condensate tray included) | |||
| 9066331E | Control | Wall control (to be used with UPM-AU or UP-AU only) TM-B | |||
| 9066333 | Control | Not mounted power unit MB-S | |||
| 9066337 | Control | IR remote control and not mounted IR receiver RS-RT03 | |||
| 9066338 | Control | Not mounted IR receiver RS (valid for YFCN/YFCN-ECM with MB board, YHPL/YHPL-ECM with MB board, YHK-MP/YHK-MP-ECM with metal grid MD600) | |||
| 9066365 | Mechanical | Outlet spigot diffuser YFCN - 5-6 | |||
| 9066375 | Mechanical | Straight outlet flange YFCN - 5-6 | |||
| 9066560 | Valve | Kit 3 way valve size 1-5 not mounted MBVL-JC 1-5 V.220 | |||
| 9066570 | Valve | Semplified valve kit for CD version not fitted (sizes 1-5) VSDS-JC G1-5 V.220 | |||
| 9066630K | Control | Remote three speed control + electronic thermostat and S/W switch JWC-T | |||
| 9066631K | Control | Remote three speed control + electronic thermostat and centralize S/W switch JWC-TQR | |||
| 9066632K | Control | Automatic speed control with electronic thermostat and centralized S/W - (to be used with UPM-AU or UP-AU only) JWC-AU | |||
| 9066640 | Control | Power unit for JWC-AU and TM-B remote Control, not fitted on the unit UP-AU, Power unit for WM-AU and T-MB remote controls, not fitted on the unit UP-AU | |||
| 9066686E | Control | Automatic speed control with electronic thermostat to be mounted in the 503 box WM- 503- AC- EC (to be used with UP- 503- AC- EC only) | |||
| 9066687 | Control | Power unit for WM- 503- AC- EC remote controls- not fitted on the unit (UP- 503- AC- EC) |