Image Not Available

YORK® YCSE Style C chiller is designed for water or water-glycol cooling. It is designed for indoor installation in a plant room. The unit is completely factory assembled with all interconnecting refrigerant piping and wiring ready for field installation. YCSE unit is pressure tested, evacuated, and fully factory charged with refrigerant R134a and oil in each of the independent refrigerant circuits. After assembly, an operational test is performed with water flowing through the evaporator and condenser to ensure that each refrigerant circuit operates correctly..

Eurovent Certified Unit

YCSE0241|BASE

0% off

YCSE0241

Features

  • Efficient screw compressors:
    Highly efficient the YORK® YCSE Style C offers the highest standard of reliability and economical operation utilizing twin-screw rotor technology and fully modulating compressor slide valve unloading, together with low inrush current star delta starters. To further improve the operating efficiency the leaving liquid temperature can be remotely reset.
  • Quiet operation:
    The compressor has been designed so that there is minimal external gas pulsations and integral oil separators resulting in very low sound and vibration levels.
  • Small footprint:
    The compact design is ideally suited for reduced base area locations. The unit frame is manufactured from heavy gauge galvanized steel coated with baked-on powder paint.
  • Prices are subject to change without notice, check with your JCI representative

TypeWater-cooled

Cooling Capacity240 kW

ESEER5.72

EER4.71

Sound91 dBA

Net Weight: 1025kg

Product Dimension:Width 806 mmLength1271 mmHeight1681 mm

:
Working Days
:
Do you want it Factory Mounted?


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
EU Product Line Card 2020
EN 2020
EU Product Line Card 2021
EN 2021
YORK Commercial & Industrial HVAC Catalogue 2020
EN Jan. 2020
YORK Commercial & Industrial HVAC Catalogue 2021
EN Aug. 2021
YCSE/YCRE Style C, Catalog Page
EN 2021
YORK® YCME / YHME & YCSE / YCRE - Sales Brochure
EN Jun. 2016
Heat Pump Brochure 2021
EN May 2021
JCI Water to Water Heat Pumps offering 2021
EN Mar. 2021
Ecodesign Technical Datasheet (Reg.813/2013) YCSE
EN Oct. 2017
Ecodesign Technical Datasheet (Reg. 2016/2281 Comfort Cooling) YCSE with R134a refrigerant
EN May 2021
Ecodesign Technical Datasheet (Reg. 2016/2281 Comfort Cooling) YCSE with R513A refrigerant
EN May 2021
Ecodesign Technical Datasheet (Reg. 2016/2281 High Temperature Process Chillers) YCSE with R513A refrigerant
EN Jun. 2021
Ecodesign Technical Datasheet (Reg. 2015/1095 Medium Temperature Process Chillers) YCSE with R513A refrigerant
EN Jun. 2021
Ecodesign Technical Datasheet (Reg. 813/2013 Heat Pumps) YCSE with R513A refrigerant
EN Jun. 2021

0%