
These thermostats are available with fixed or adjustable differential. The various control ranges cover a broad range of temperature applications with a minimum number of models. On request a built-in high or low limit stop is possible and can be adjusted quickly and easily in the field. All models have a universal way of adjustment. For this purpose a knob and sealing cap are enclosed. All are equiped with IP30 enclosure.
Duct/Pipe Temperature Switch, 40 to 120°C, Diff: 3.5°K, 1xNC/NO SPDT Open High/8A@230VAC, Prb.len.100mm, SetPnt: Knob, 2m Capillary length, 145°C Max.bulb temperature

Detection ModeOver threshold
Mount TypePipe
Mount TypePipe
Setpoint Range_Max120
Setpoint Range_Min40
Differential_Max3.5
Differential_Min3.5
Nbr. of Stages1
Reset TypeAutomatic Reset
Probe Length100
Contact TypeSingle Pole Double Throw
Contact Rating8 A, 230 VAC
Contact Work ModeOpen Low - Close High
Contact Work ModeOpen Low - Close High
HousingIP30
Probe TypeBulb
SeriesA19
Net Weight: 0.46kg
Product Dimension:Width 90 mmLength280 mmHeight65 mm