
These thermostats are available with fixed or adjustable differential. The various control ranges cover a broad range of temperature applications with a minimum number of models. On request a built-in high or low limit stop is possible and can be adjusted quickly and easily in the field. All models have a universal way of adjustment. For this purpose a knob and sealing cap are enclosed. All are equiped with IP30 enclosure.
Duct Temperature Switch, 35 to 150°C, Diff: 4°K, 1xNC/NO SPDT Open High/8A@230VAC, Prb.len.265mm, SetPnt: Knob, 2m Capillary length, 180°C Max.bulb temperature

Detection ModeOver threshold
Mount TypeDuct
Setpoint Range_Max150
Setpoint Range_Min35
Differential_Min4
Differential_Max4
Nbr. of Stages1
Reset TypeAutomatic Reset
Probe Length265
Contact TypeSingle Pole Double Throw
Contact Rating8 A, 230 VAC
Contact Work ModeOpen Low - Close High
Contact Work ModeOpen Low - Close High
HousingIP30
Probe TypeBulb
SeriesA19
Net Weight: 0.48kg
Product Dimension:Width 130 mmLength365 mmHeight75 mm