
These thermostats are available with fixed or adjustable differential. The various control ranges cover a broad range of temperature applications with a minimum number of models. On request a built-in high or low limit stop is possible and can be adjusted quickly and easily in the field. All models have a universal way of adjustment. For this purpose a knob and sealing cap are enclosed. All are equiped with IP30 enclosure.
Duct/Pipe Temperature Switch, -5 to 28°C, Diff: 2°K, 1xNC/NO SPDT Open Low/8A@230VAC, Prb.len.134mm, SetPnt: Knob, 2m Capillary length, 60°C Max.bulb temperature

Detection ModeUnder threshold
Mount TypePipe
Mount TypePipe
Setpoint Range_Max28
Setpoint Range_Min-5
Differential_Min2
Differential_Max2
Nbr. of Stages1
Reset TypeAutomatic Reset
Probe Length80
Contact TypeSingle Pole Double Throw
Contact Rating8 A, 230 VAC
Contact Work ModeOpen Low - Close High
Contact Work ModeOpen Low - Close High
HousingIP30
Probe TypeBulb
SeriesA19
Net Weight: 0.45kg
Product Dimension:Width 46.5 mmLength55 mmHeight125 mm