
These thermostats are available with fixed or adjustable differential. The various control ranges cover a broad range of temperature applications with a minimum number of models. On request a built-in high or low limit stop is possible and can be adjusted quickly and easily in the field. All models have a universal way of adjustment. For this purpose a knob and sealing cap are enclosed. All are equiped with IP30 enclosure.
Duct/Pipe Temperature Switch, 0 to 10°C, Diff: 1.5°K, 1xNC/NO SPDT Open Low/3A@230VAC, Prb.len.80mm, SetPnt: Knob, 2m Capillary length, 80°C Max.bulb temperature

Detection ModeUnder threshold
Mount TypePipe
Mount TypePipe
Setpoint Range_Max10
Setpoint Range_Min0
Differential_Min1.5
Differential_Max1.5
Nbr. of Stages1
Reset TypeAutomatic Reset
Probe Length80
Contact TypeSingle Pole Double Throw
Contact Rating3 A, 230 VAC
Contact Work ModeOpen Low - Close High
Contact Work ModeOpen Low - Close High
HousingIP30
Probe TypeBulb
SeriesA19
Net Weight: 0.46kg
Product Dimension:Width 90 mmLength280 mmHeight65 mm