
These thermostats are available with fixed or adjustable differential. The various control ranges cover a broad range of temperature applications with a minimum number of models. On request a built-in high or low limit stop is possible and can be adjusted quickly and easily in the field. All models have a universal way of adjustment. For this purpose a knob and sealing cap are enclosed. All are equiped with IP30 enclosure.
Duct/Pipe Temperature Switch, 1 to 60°C, Diff: 2 to 8°K,-1, 1xNC/NO SPDT Open Low/8A@230VAC, Prb.len.115mm, SetPnt: Knob, 5m Capillary length, 85°C Max.bulb temperature

Detection ModeUnder threshold
Mount TypePipe
Mount TypePipe
Setpoint Range_Max60
Setpoint Range_Min1
Differential_Min2
Differential_Max8
Nbr. of Stages1
Reset TypeAutomatic Reset
Probe Length115
Contact TypeSingle Pole Double Throw
Contact Rating8 A, 230 VAC
Contact Work ModeOpen Low - Close High
Contact Work ModeOpen Low - Close High
HousingIP30
Probe TypeBulb
SeriesA19
Net Weight: 0.5kg
Product Dimension:Width 46.5 mmLength55 mmHeight125 mm