Image Not Available

These thermostats are available with fixed or adjustable differential. The various control ranges cover a broad range of temperature applications with a minimum number of models. On request a built-in high or low limit stop is possible and can be adjusted quickly and easily in the field. All models have a universal way of adjustment. For this purpose a knob and sealing cap are enclosed. All are equiped with IP30 enclosure.

A19ACC-9100

0% off

Duct/Pipe Temperature Switch, -35 to 10°C, Diff: 6°K, 1xNC/NO SPDT Open Low/8A@230VAC, Prb.len.110mm, with Manual Reset, SetPnt: Knob, 2m Capillary length, 60°C Max.bulb temperature

Features

  • Liquid filled sensing element
  • Dust tight Penn switch
  • Trip free manual reset
  • Front adjustment
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substances of Very High Concern included in the Candidate list: Cadmium oxide

Detection ModeUnder threshold

Mount TypePipe

Mount TypePipe

Setpoint Range_Max10

Setpoint Range_Min-35

Differential_Min6

Differential_Max6

Nbr. of Stages1

Reset TypeManual Reset Lockout Low

Probe Length 110

Contact TypeSingle Pole Double Throw

Contact Rating8 A, 230 VAC

Contact Work ModeOpen Low - Close High

Contact Work ModeOpen Low - Close High

HousingIP30

Probe TypeBulb

SeriesA19

Net Weight: 0.48kg

Product Dimension:Width 90 mmLength280 mmHeight65 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
A19 IP30 Catalog Page
EN 2021
Refrigeration Products Brochure
EN 08 2014
A19 IP30 Installation_SHT067N601
EN 03 2018
Accessories
Product CodeDescriptionQuantity
FTG13A-600RClosed-tank-connector
T-752-1001Duct flange
WEL14A602RBulb well

0%