
These thermostats are available with fixed or adjustable differential. The various control ranges cover a broad range of temperature applications with a minimum number of models. On request a built-in high or low limit stop is possible and can be adjusted quickly and easily in the field. All models have a universal way of adjustment. For this purpose a knob and sealing cap are enclosed. All are equiped with IP30 enclosure.
Pipe Temperature Switch, 40 to 120°C, Diff: 7°K, 1xNC/NO SPDT Open High/8A@230VAC, with Manual Reset, SetPnt: Knob, 145°C Max.bulb temperature

Detection ModeOver threshold
Mount TypePipe
Setpoint Range_Max120
Setpoint Range_Min40
Differential_Max7
Differential_Min7
Nbr. of Stages1
Reset TypeManual Reset Lockout High
Probe Length60
Contact TypeSingle Pole Double Throw
Contact Rating8 A, 230 VAC
Contact Work ModeOpen Low - Close High
Contact Work ModeOpen Low - Close High
HousingIP30
Probe TypeBulb
SeriesA19
Net Weight: 0.7kg
Product Dimension:Width 150 mmLength265 mmHeight90 mm