Image Not Available

The A99 Temperature sensor line offers an economical solution for a wide variety of temperature sensing needs, in the cooling, heating, ventilation and air conditioning application field. The A99 temperature sensor line includes various models, such as bulb sensors, bulb well sensors, room sensors, outdoor sensors, duct sensors, rod sensors and strap-on sensors. The A99 series is based on a PTC- thermistorsensing element. Each sensor is calibrated which results in a high accuracy over a wide temperature range.

A99BB-600C

0% off

Duct/Pipe/Outdoor Temperature sensor, -40 to 100°C, PTC, 6m PVC cable

Features

  • Wide range of enclosures for sensing elements : Various models are available to match a wide variety of temperature sensing needs
  • PG 13,5 cable inlet for all models with polycarbonate housing: Protection against humidity and firm fixation of cable
  • Very accurate sensing element: Provides suitable performance for a wide variety control set ups
  • 3 types of sensor cable: PVC, PVC with shield or silicon cable allows mounting at various applications
  • High resistance variation per °C: Cable extension gives a negligible deviation
  • Several sensor accessories are available: Allows easy tailoring to a variety of mounting configurations
  • Stainless steel sensor bulb: No corrosion in aggressive environments

SensorsTEMP

Mount TypePipe

Temperature

SignalPTC

Range_Min-40

Range_Max100

Accuracy1 %

Probe TypeBulb

Humidity

Air Quality

Common

Power Supply(None)

Probe Length 50

HousingIP67

Local Indication(None)

Setpoint Adjustment(None)

SeriesA99

Net Weight: 0.16kg

Product Dimension:Width 115 mmLength115 mmHeight25 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
Refrigeration Products Brochure
EN 08 2014
A99 Product bulletin
EN 2000
Accessories
Product CodeDescriptionQuantity
A99-CLP-1Surface Mount
Compatible Products
Product CodeDescriptionQuantity
C450YNN-1CPower module 230/24 VAC - 50/60 Hz

0%