
The A99 Temperature sensor line offers an economical solution for a wide variety of temperature sensing needs, in the cooling, heating, ventilation and air conditioning application field. The A99 temperature sensor line includes various models, such as bulb sensors, bulb well sensors, room sensors, outdoor sensors, duct sensors, rod sensors and strap-on sensors. The A99 series is based on a PTC- thermistorsensing element. Each sensor is calibrated which results in a high accuracy over a wide temperature range.
Duct Temperature sensor, -20 to 60°C, PTC

SensorsTEMP
Mount TypeDuct
Temperature
SignalPTC
Range_Min-20
Range_Max60
Accuracy1 %
Probe TypeBulb
Humidity
Air Quality
Common
Power Supply(None)
Probe Length200
HousingIP30
Local Indication(None)
Setpoint Adjustment(None)
SeriesA99
Net Weight: 0.24kg
Product Dimension:Width 90 mmLength280 mmHeight60 mm