Image Not Available

The Joventa Valve electric Actuator series have been developed for the operation of ball valves. These synchronous, motor-driven actuators are used to provide accurate positioning on JV Series DN15, DN20 and DN25 ball valves.

BAD2

0% off

ACTUADOR, ROTARY,

4 Nm Non Spring Actuators, ON/OFF and Floating with automatic shut - off at the end position Input Signal and IP42 Class.

Features

  • DC 0(2)...10 V or 0(4)...20 mA control signal with field furnished 500 Ω resistor
  • Load-independent running time
  • Up to 5 actuators in parallel operation possible
  • 1.2 m PVC cable
  • Selectable direction of rotation
  • Manual release button
  • Authomatic shut-off at end position
  • WARNING - To fulfill our obligations towards Article 33, in accordance to European REACH Regulation No 1907/2006 EC, we hereby inform you that this article contains the following Substance of Very High Concern mentioned on the Candidate list: Lead

Control TypeOn/Off

Control TypeOn/Off

Torque 4

Fail PositionLast Position

Signal(None)

Power Supply85...264 VAC

HousingIP42

FeedBack(None)

Auxiliary Contact(None)

Stroke Time_Max72

Stroke Time_Min0

Stroke Rotation 93

Manual Override(None)

SeriesBAD-BMD

Net Weight: 0.5kg

Product Dimension:Width 57 mmLength71 mmHeight131 mm

:
Working Days
:


Document TypeLanguage
English(EUR)
Last Update DatePreviewDownloadsCopy Link
BAD / BMD Catalog Page
EN 04 2019
BAD1.4 / BAD1 / BAD2 4.19 Product Bulletin
EN 04 2017
BMD1.2 Product Bulletin
EN 04 2017
BAD1.4-BAD1-BMD1.2 Installation Sheet
EN 04 2017

0%